JAJSOL2 August 2024 TPS55287
PRODUCTION DATA
IOUT_LIMIT is shown in Figure 6-17 and described in Table 6-5.
Return to Summary Table.
IOUT_LIMIT sets the current limit target voltage between the ISP pin and the ISN pin. The default value in the current limit register is 11100100b standing for 50 mV. One LSB stands for 0.5 mV. The bit7 enables the current limit or disables the current limit.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Current_Limit_EN | Current_Limit_Setting | ||||||
R/W-1b | R/W-1100100b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Current_Limit_EN | R/W | 1b | Enable or disable current limit. 0b = Current limit disabled 1b = Current limit enabled (Default) |
6-0 | Current_Limit_Setting | R/W | 1100100b | Sets the current limit target voltage between the ISP pin and the ISN
pin 0000000b = VISP-VISN = 0 (mV) 0000001b = VISP-VISN = 0.5 (mV) 0000010b = VISP-VISN = 1 (mV) 0000011b = VISP-VISN = 1.5 (mV) 0000100b = VISP-VISN = 2.0 (mV) ...... = ...... 1100100b = VISP-VISN = 50.0 (mV) (Default) ...... = ...... 1111111b = VISP-VISN = 63.5 (mV) |