Table 6-3 lists the memory-mapped registers for the
device registers. All register offset addresses
not listed in Table 6-3 should be considered as reserved locations, and
the register contents should not be modified.
Table 6-3 Device RegistersAddress | Acronym | Register Name | Section |
0h,
1h | REF | Reference Voltage | Go |
2h | IOUT_LIMIT | Current Limit
Setting | Go |
3h | VOUT_SR | Slew Rate | Go |
4h | VOUT_FS | Feedback
Selection | Go |
5h | CDC | Cable
Compensation | Go |
6h | MODE | Mode
Control | Go |
7h | STATUS | Operating
Status | Go |