JAJSOL2 August 2024 TPS55287
PRODUCTION DATA
MODE is shown in Figure 6-21 and described in Table 6-10.
Return to Summary Table.
MODE controls the operating mode of the TPS55287.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OE | FSW | HICCUP | DISCHG | Reserved | Reserved | FPWM | Reserved |
R/W-0b | R/W-0b | R/W-1b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | OE | R/W | 0b | Output enable 0b = Output disabled (Default) 1b = Output enable |
6 | FSWDBL | R/W | 0b | Switching frequency doubling in buck-boost mode 0b = Keep the switching frequency unchanged during buck-boost mode (Default) 1b = Double the switching frequency during buck-boost mode |
5 | HICCUP | R/W | 1b | Hiccup mode 0b = Disable the hiccup during output short circuit protection. 1b = Enable the hiccup during output short circuit protection (Default) |
4 | DISCHG | R/W | 0b | Output discharge 0b = Disabled VOUT discharge when the device is in shutdown mode (Default) 1b = Enable VOUT discharge. VOUT is discharged to ground by an internal 100mA current sink in shutdown mode (OE bit is cleared to 0) |
3 | Force_DISCHG | R/W | 0b | Force output dischage Force output discharge helps reduce the VOUT falling time in auto PFM mode when set VOUT to lower voltage. TI does not recommend enabling this bit longer than 10ms at high VOUT range (>10V) due to high power loss. 0b = Disabled VOUT discharge FET(Default) 1b = Force enable VOUT discharge FET. VOUT is discharged to ground by an internal 100mA current sink |
2 | RESERVED | R | 0b | Reserved |
1 | FPWM | R/W | 0b | Select operating mode at light load condition 0b = PFM operating mode at light load condition (Default) 1b = FPWM operating mode at light load condition |
0 | RESERVED | R | 0b | Reserved |