JAJSN95A august 2022 – may 2023 TPS563252 , TPS563257
PRODUCTION DATA
The TPS56325x can support large duty operations up to 95% by smoothly dropping down the switching frequency. When VIN / VOUT < 1.6 and VFB is lower than internal VREF, the switching frequency is allowed to smoothly drop to make tON extended to implement the large duty operation and improve the performance of the load transient. Please refer frequency test waveform in Figure 6-8. The minimum switching frequency is limited to approximately 450 kHz.