JAJSN95A august 2022 – may 2023 TPS563252 , TPS563257
PRODUCTION DATA
Pin | Type(1) | Description | |
---|---|---|---|
Name | NO. | ||
VIN | 1 | P | Input voltage supply pin. Connect the input decoupling capacitors between VIN and GND. |
SW | 2 | P | Switch node pin. Connect the output inductor to this pin. |
GND | 3 | G | GND pin for the controller circuit and the internal circuitry. |
PG | 4 | A | Open-drain power-good indicator. |
EN | 5 | A | Enable control input. Driving EN high enables the converter. |
FB | 6 | A | Converter feedback input. Connect to output voltage with a feedback resistor divider. |