JAJSN95A august 2022 – may 2023 TPS563252 , TPS563257
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT SUPPLY VOLTAGE | |||||||
VIN | Input voltage range | VIN | 3 | 17 | V | ||
IVIN | VIN supply current | No load, VEN = 5 V, VFB = 0.65 V, non-switching, ECO version | 100 | µA | |||
No load, VEN = 5 V, VFB = 0.65 V, non-switching, FCCM version | 370 | µA | |||||
IINSDN | VIN shutdown current | No load, VEN = 0 V | 2 | µA | |||
UVLO | |||||||
VIN_UVLO | Input undervoltage lockout threshold | Rising threshold | 2.80 | 2.92 | 3.00 | V | |
Falling threshold | 2.60 | 2.72 | 2.80 | V | |||
Hysteresis | 200 | mV | |||||
FEEDBACK VOLTAGE | |||||||
VREF | FB voltage | TJ = 25°C | 594 | 600 | 606 | mV | |
TJ = –40°C to 125°C | 591 | 600 | 609 | mV | |||
INTEGRATED POWER MOSFETS | |||||||
RDSON_HS | High-side MOSFET on-resistance | TJ = 25°C, VIN ≥ 5 V | 55.0 | mΩ | |||
TJ = 25°C, VIN = 3 V (1) | 67.5 | mΩ | |||||
RDSON_LS | Low-side MOSFET on-resistance | TJ = 25°C, VIN ≥ 5 V | 24.3 | mΩ | |||
TJ = 25°C, VIN = 3 V | 30.2 | mΩ | |||||
SWITCHING FREQUENCY | |||||||
fsw | Switching frequency | TJ = 25°C, VOUT = 3.3 V | 1.2 | MHz | |||
tON(MIN)(1) | Minimum on time | 60 | ns | ||||
tOFF(MIN)(1) | Minimum off time | VFB = 0.5 V | 110 | ns | |||
LOGIC THRESHOLD | |||||||
VENH | EN threshold high level | Rising enable threshold | 1.15 | 1.19 | 1.25 | V | |
VENL | EN threshold low level | Falling disable threshold | 0.90 | 1.00 | 1.10 | V | |
VENHYS | EN hystersis | Hysteresis | 190 | mV | |||
REN | EN pulldown resistor | 2 | MΩ | ||||
CURRENT LIMIT | |||||||
IOCL_LS | Overcurrent threshold | Valley current set point | 3.1 | 4.1 | 5.0 | A | |
INOC | Negtive overcurrent threshold | 1.5 | 2.1 | 2.5 | A | ||
SOFT START | |||||||
tSS | Internal soft start time | 1.6 | ms | ||||
OUTPUT OVERVOLTAGE AND UNDERVOLTAGE PROTECTION | |||||||
VOVP | OVP trip threshold | VFB rising | 110% | 115% | 120% | ||
tOVPDLY | OVP prop deglitch | 24 | μs | ||||
VUVP | UVP trip threshold | VFB falling | 55% | 60% | 65% | ||
tUVPDLY | UVP prop deglitch | 220 | μs | ||||
tUVPEN | Hiccup enable delay time | UVP detect | 14 | ms | |||
POWER GOOD | |||||||
VPGTH | Power good threshold | FB falling, PG from high to low | 80% | 85% | 90% | ||
FB rising, PG from low to high | 85% | 90% | 95% | ||||
FB falling, PG from low to high | 105% | 110% | 115% | ||||
FB rising, PG from high to low | 110% | 115% | 120% | ||||
VPG(OL) | PG pin output low-level voltage | IOL = 4 mA | 0.4 | V | |||
IPG(LKG) | PG pin leakage current when open drain output is high | VPG = 5.5 V | 1 | μA | |||
tPG(R) | PG delay going from low to high | 1 | ms | ||||
tPG(F) | PG delay going from high to low | 28 | μs | ||||
THERMAL SHUTDOWN | |||||||
TSDN(1) | Thermal shutdown threshold | Shutdown temperature | 155 | °C | |||
TOTPHSY(1) | Hysteresis | 20 |