8.2 ESD Ratings
|
VALUE |
UNIT |
|
Electrostatic discharge(1) |
Human Body Model (HBM)(2) |
±2000 |
V |
Charged Device Model (CDM)(3) |
±500 |
(1) Electrostatic discharge (ESD) to measure device sensitivity and immunity to damage caused by assembly line electrostatic discharges into the device.
(2) Level listed above is the passing level per ANSI/ESDA/JEDEC JS-001. JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(3) Level listed above is the passing level per EIA-JEDEC JESD22-C101. JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.