JAJSEQ9E November 2013 – December 2017 TPS56520 , TPS56720 , TPS56920 , TPS56C20
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Follow the design procedure for the TPS56X20 converter listed above. For the TPS56C20, a 3.3 µF ceramic capacitor must be connected between the VREG5 to GND terminals for proper operation. Do not load the VREG5 terminal with any other load. It is recommended to use a ceramic capacitor with a dielectric of X5R or better.