8.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted) (1)(2)
|
VALUE |
UNIT |
MIN |
MAX |
|
Input voltage |
VIN,PVIN, EN |
–0.3 |
20 |
V |
VBST |
–0.3 |
26 |
VBST (10ns transient) |
–0.3 |
28 |
VFB, VOUT, SDA, SCL |
–0.3 |
3.6 |
A0, A1 |
–0.3 |
6.5 |
VBST–SW |
–0.3 |
6.5 |
SW |
–2 |
20 |
SW (10ns transient) |
–3 |
22 |
|
Overvoltage |
VREG5,SS,PGOOD |
–0.3 |
6.5 |
V |
PGND |
–0.3 |
0.3 |
|
Sink Current |
PGOOD |
–0.1 |
5 |
mA |
TJ |
Operating Junction temperature |
–40 |
150 |
°C |
TSTG |
Storage temperature |
–55 |
150 |
°C |
(1) These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions.
(2) All voltages are with respect to IC GND terminal.