JAJSD31E march 2017 – june 2023 TPS61253A , TPS61253E
PRODUCTION DATA
The device is enabled by setting EN pin to a voltage above 1.2 V (TPS61253A) or 0.9 V (TPS61253E) and VIN above UVLO threshold. At first, the internal reference is activated and the internal analog circuits are settled. Afterwards, the start-up is activated and the output voltage ramps up. With the EN pin pulled to ground, the device enters shutdown mode. In shutdown mode, the TPS61253x stops switching and the internal control circuitry is turned off.