JAJSFC2C May 2011 – April 2018 TPS61260 , TPS61261
PRODUCTION DATA.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 1.2 V to 4.0 V |
Output voltage | 3.3 V |
Input ripple voltage | ±200 mV |
Output ripple voltage | ±3% VOUT |
Output current rating | 100 mA |
Operating frequency | 2.5 MHz |