JAJSF66B april 2018 – february 2023 TPS62147 , TPS62148
PRODUCTION DATA
When MODE is set low, the device operates in PWM or PFM mode depending on the output current. Automatic Efficiency Enhancement (AEE), which scales the switching frequency based on the input voltage and the output voltage, is enabled for highest efficiency over a wide input voltage, output voltage and output current range. The MODE pin allows to force PWM mode when set high. In forced PWM mode, AEE is disabled. See also Power Save Mode Operation (PWM/PFM).