JAJSEW5 March 2018 TPS62243-Q1 , TPS62244-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Supply voltage, VIN | 2 | 6 | V |
IOUT | Output current, 2.3V < VIN < 6V | 300 | mA | |
Output current, 2V ≤ VIN ≤ 2.3V | 150 | mA | ||
L | Inductance | 1.5 | 4.7 | µH |
COUT | Output capacitance | 4.7 | 10 | µF |
TJ | Operating junction temperature | –40 | 125 | °C |