JAJSEW5 March 2018 TPS62243-Q1 , TPS62244-Q1
PRODUCTION DATA.
The conditions for below application curves are VIN = 3.0V, VOUT= 1.25V and the components listed in Table 2, unless otherwise noted.
VIN = 3V | RLoad = 100Ω | VOUT = 1.25V |
VIN = 3V | IOUT = 25mA | VOUT = 1.25V |
VIN = 3V | IOUT = 5mA to 150mA to 5mA | VOUT = 1.25V |
Rise / Fall Time 1µs |
VIN = 3V | IOUT = 150mA | VOUT = 1.25V |
VIN = 3V | IOUT = 1mA to 25mA to 1mA | VOUT = 1.25V |
Rise / Fall Time 1µs | ||
VIN = 2.3V to 2.7V to 2.3V | IOUT = 25mA | VOUT = 1.25V |
Rise / Fall Time 10µs |