JAJSJ61K May 2020 – June 2024 TPS628501-Q1 , TPS628502-Q1 , TPS628503-Q1
PRODMIX
The output voltage of the TPS62850x-Q1 is adjustable. The output voltage can be programmed for output voltages from 0.6 V to 5.5 V using a resistor divider from VOUT to GND. The voltage at the FB pin is regulated to 600 mV. The value of the output voltage is set by the selection of the resistor divider from Equation 6. TI recommends to choose resistor values that allow a current of at least 2 µA, meaning the value of R2 must not exceed 400 kΩ. TI recommends lower resistor values for highest accuracy and most robust design.