JAJSJ23G September 2019 – January 2025 TPS62860 , TPS62861
PRODUCTION DATA
VIN = 3.8 V, VOUT = 1.1 V, TA = 25°C, unless otherwise noted

| VOUT = 1.1 V | Auto Power Save Mode |

| VOUT = 1.9875 V | Auto Power Save Mode |

| VOUT = 1.1 V | Forced PWM Operation |

| VOUT = 1.1 V | Auto Power Save Mode |

| VSEL = HIGH |

| Default voltage setting |

| Power Save Mode is active |

| VOUT = 0.6 V | Auto Power Save Mode |

| VOUT = 0.4 V | Auto Power Save Mode |

| VOUT = 0.6 V | Forced PWM operation |

| VOUT = 1.1 V |

| IOUT = 500 mA | VSEL = HIGH |

| Default voltage setting |

| Power Save Mode is active |