JAJSJ23G September 2019 – January 2025 TPS62860 , TPS62861
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input supply voltage range | 1.75 | 5.5 | V | ||
| VOUT | Output voltage range | 0.4 | 1.9875 | V | ||
| Pin voltage | SW | 0 | 5.5 | V | ||
| Pin voltage | EN, SDA, SCL, VSEL, PG | 0 | 5.5 | V | ||
| IOUT | Output current range | TPS628610, VIN > 2.3V | 1 | A | ||
| IOUT | Output current range | TPS628610, VIN <= 2.3V | 0.7 | A | ||
| IOUT | Output current range | TPS628601 | 0.6 | A | ||
| IPG | Power Good input current capability | 1 | mA | |||
| TJ | Operating junction temperature | -40 | 125 | °C | ||
| CIN | Effective Input Capacitance | 2 | 4.7 | µF | ||
| L | Effective Inductance | TPS628610 | 0.33 | 0.47 | 0.82 | µH |
| COUT | Effective Output Capacitance | 2 | 26 | µF | ||
| L | Effective Inductance | TPS628601 | 0.7 | 1.0 | 1.2 | µH |
| COUT | Effective Output Capacitance | 3 | 26 | µF | ||