JAJSJ23G September 2019 – January 2025 TPS62860 , TPS62861
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCL | SCL Clock Frequency | Standard mode | 100 | kHz | ||
Fast mode | 400 | kHz | ||||
Fast mode plus | 1 | MHz | ||||
tBUF | Bus Free Time Between a STOP and START Condition | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | µs | ||||
Fast mode plus | 0.5 | µs | ||||
tHD, tSTA | Hold Time (Repeated) START condition | Standard mode | 4 | µs | ||
Fast mode | 600 | ns | ||||
Fast mode plus | 260 | ns | ||||
tLOW | LOW Period of the SCL Clock | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | µs | ||||
Fast mode plus | 0.5 | µs | ||||
tHIGH | HIGH Period of the SCL Clock | Standard mode | 4 | µs | ||
Fast mode | 600 | ns | ||||
Fast mode plus | 260 | ns | ||||
tSU, tSTA | Setup Time for a Repeated START Condition | Standard mode | 4.7 | µs | ||
Fast mode | 600 | ns | ||||
Fast mode plus | 260 | ns | ||||
tSU, tDAT | Data Setup Time | Standard mode | 250 | ns | ||
Fast mode | 100 | ns | ||||
Fast mode plus | 50 | ns | ||||
tHD, tDAT | Data Hold Time | Standard mode | 0 | 3.45 | µs | |
Fast mode | 0 | 0.9 | µs | |||
Fast mode plus | 0 | µs | ||||
tRCL | Rise Time of SCL Signal | Standard mode | 1000 | ns | ||
Fast mode | 20+0.1CB | 300 | ns | |||
Fast mode plus | 120 | ns | ||||
tRCL1 | Rise Time of SCL Signal After a Repeated START Condition and After an Acknowledge BIT | Standard mode | 20+0.1CB | 1000 | ns | |
Fast mode | 20+0.1CB | 300 | ns | |||
Fast mode plus | 120 | ns | ||||
tFCL | Fall Time of SCL Signal | Standard mode | 20+0.1CB | 300 | ns | |
Fast mode | 300 | ns | ||||
Fast mode plus | 120 | ns | ||||
tRDA | Rise Time of SDA Signal | Standard mode | 1000 | ns | ||
Fast mode | 20+0.1CB | 300 | ns | |||
Fast mode plus | 120 | ns | ||||
tFDA | Fall Time of SDA Signal | Standard mode | 300 | ns | ||
Fast mode | 20+0.1CB | 300 | ns | |||
Fast mode plus | 120 | ns | ||||
tSU, tSTO | Setup Time of STOP Condition | Standard mode | 4 | µs | ||
Fast mode | 600 | ns | ||||
Fast mode plus | 260 | ns | ||||
CB | Capacitive Load for SDA and SCL | Standard mode | 400 | pF | ||
Fast mode | 400 | pF | ||||
Fast mode plus | 550 | pF |