JAJSLM0 March 2021 TPS62865 , TPS62867
PRODUCTION DATA
The output voltage is set by an external resistor divider according to Equation 3:
R2 must not be higher than 200 kΩ to achieve high efficiency at light load while providing acceptable noise sensitivity.
For the fixed output versions, connect the FB pin to the output. R1 and R2 are not needed.