JAJSJC9B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
PART NUMBER(1) | FULL OUTPUT VOLTAGE RANGE | START-UP OUTPUT VOLTAGE | DVS STEP SIZE | OUTPUT CURRENT | VSET/VID OR PG PIN |
---|---|---|---|---|---|
TPS628680ARQY | 0.2 V to 0.8375 V | 0.2 V to 0.575 V, Selectable | 2.5 mV | 4 A | VSET/VID |
TPS6286800CRQY | 0.5 V | PG | |||
TPS628681ARQY | 0.4 V to 1.675 V | 0.4 V to 1.15 V, Selectable | 5 mV | VSET/VID | |
TPS6286810CRQY | 0.9 V | PG | |||
TPS628682ARQY | 0.8 V to 3.35 V | 0.8 V to 2.3 V, Selectable | 10 mV | VSET/VID | |
TPS6286820CRQY | 1.2 V | PG | |||
TPS628690ARQY | 0.2 V to 0.8375 V | 0.2 V to 0.575 V, Selectable | 2.5 mV | 6 A | VSET/VID |
TPS6286900CRQY | 0.5 V | PG | |||
TPS628691ARQY | 0.4 V to 1.675 V | 0.4 V to 1.15 V, Selectable | 5 mV | VSET/VID | |
TPS6286910CRQY | 0.9 V | PG | |||
TPS628692ARQY | 0.8 V to 3.35 V | 0.8 V to 2.3 V, Selectable | 10 mV | VSET/VID | |
TPS6286920CRQY | 1.2 V | PG |