JAJSJC9B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
The start-up output voltage of the TPS6286900C device is factory-programmed to 0.5 V and therefore no additional external components are needed. After start-up, the output voltage can be changed by using the I2C interface to program the VOUT Register 1.