JAJSJC9B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
VOUT = 0.6 V |
VOUT = 0.9 V |
VOUT = 1.2 V |
VIN = 5.0 V |
VOUT = 0.9 V | θJA = 60.3°C/W |
IOUT = 6.0 A |
IOUT = 0.1 A |
No Load |
IOUT = 0.06 A to 5.4 A | Forced PWM |
VOUT = 0.6 V |
VOUT = 0.9 V |
VOUT = 1.2 V |
IOUT = 1.0 A |
VOUT = 1.675 V | θJA = 60.3°C/W |
IOUT = 0.1 A |
No Load |
IOUT = 0.06 A to 5.4 A | PSM |
IOUT = 2.5 A |