4 Revision History
Changes from Revision A (December 2020) to Revision B (July 2021)
- I2C に言及されている場合、従来の用語の具体的表現をコントローラーおよびターゲットに全体的に変更Go
- Corrected start-up output voltage for TPS6286xxxC device variants in
Device Options tableGo
- Changed "VID" to "VSET/VID" in Device Options
tableGo
- Added inductor values to Recommended Operating Conditons tableGo
- Corrected number of pins in Thermal Information tableGo
- Added quiescent current specification for TPS6286x0A/C devices in Electrical Characteristics table Go
- Changed high-level input voltage threshold in Electrical Characteristics table
Go
- Added separate enable delay time parameter for TPS6286x0C device variantsGo
- Added footnoteGo
- Added power-good deglitch block to Functional Block
Diagram
Go
- Added 100% Duty Cycle Mode Operation sectionGo
- Added section describing the start-up output voltage for TPS6286xxC
device variantsGo
- Corrected polarity of R/W bit in Standard-,
Fast-, and Fast-Mode Plus Protocol sectionGo
- Corrected polarity of R/W bit in Target
Address Byte sectionGo
- Corrected value of C1 in List of Components
tableGo
- Updated
data in Thermal Derating plot for
VOUT = 1.675 V.Go
- Added typical application example for TPS6286x0A and TPS6286x0xC
device variantsGo
- Changed Layout Example imageGo
Changes from Revision * (September 2020) to Revision A (December 2020)
- デバイス・ステータスを「事前情報」から「量産データ」に変更Go