JAJSJC9B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | 2.4 | 5.5 | V | ||
tF_VIN | Falling transition time at VIN(1) | 10 | mV/µs | |||
IOUT | Output current, TPS62868 (2) | 0 | 4 | A | ||
Output current, TPS62869 (3) | 0 | 6 | ||||
L | Output inductor | TPS628680x, TPS628690x | 110 | nH | ||
TPS628681x, TPS628682x, TPS628691x, TPS628692x | 220 | |||||
TJ | Junction temperature | -40 | 125 | °C |