JAJSJC9B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
PARAMETER (1) (2) | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
f(SCL) | SCL Clock Frequency | Standard mode | 100 | kHz | |
f(SCL) | SCL Clock Frequency | Fast mode | 400 | kHz | |
f(SCL) | SCL Clock Frequency | Fast mode plus | 1 | MHz | |
f(SCL) | SCL Clock Frequency | High-speed mode (write operation), CB – 100 pF max | 3.4 | MHz | |
f(SCL) | SCL Clock Frequency | High-speed mode (read operation), CB – 100 pF max | 3.4 | MHz | |
f(SCL) | SCL Clock Frequency | High-speed mode (write operation), CB – 400 pF max | 1.7 | MHz | |
f(SCL) | SCL Clock Frequency | High-speed mode (read operation), CB – 400 pF max | 1.7 | MHz | |
tBUF | Bus Free Time Between a STOP and START Condition | Standard mode | 4.7 | µs | |
tBUF | Bus Free Time Between a STOP and START Condition | Fast mode | 1.3 | µs | |
tBUF | Bus Free Time Between a STOP and START Condition | Fast mode plus | 0.5 | µs | |
tHD, tSTA | Hold Time (Repeated) START condition | Standard mode | 4 | µs | |
tHD, tSTA | Hold Time (Repeated) START condition | Fast mode | 600 | ns | |
tHD, tSTA | Hold Time (Repeated) START condition | Fast mode plus | 260 | ns | |
tHD, tSTA | Hold Time (Repeated) START condition | High-speed mode | 160 | ns | |
tLOW | LOW Period of the SCL Clock | Standard mode | 4.7 | µs | |
tLOW | LOW Period of the SCL Clock | Fast mode | 1.3 | µs | |
tLOW | LOW Period of the SCL Clock | Fast mode plus | 0.5 | µs | |
tLOW | LOW Period of the SCL Clock | High-speed mode, CB – 100 pF max | 160 | ns | |
tLOW | LOW Period of the SCL Clock | High-speed mode, CB – 400 pF max | 320 | ns | |
tHIGH | HIGH Period of the SCL Clock | Standard mode | 4 | µs | |
tHIGH | HIGH Period of the SCL Clock | Fast mode | 600 | ns | |
tHIGH | HIGH Period of the SCL Clock | Fast mode plus | 260 | ns | |
tHIGH | HIGH Period of the SCL Clock | High-speed mode, CB – 100 pF max | 60 | ns | |
tHIGH | HIGH Period of the SCL Clock | High-speed mode, CB – 400 pF max | 120 | ns | |
tSU, tSTA | Setup Time for a Repeated START Condition | Standard mode | 4.7 | µs | |
tSU, tSTA | Setup Time for a Repeated START Condition | Fast mode | 600 | ns | |
tSU, tSTA | Setup Time for a Repeated START Condition | Fast mode plus | 260 | ns | |
tSU, tSTA | Setup Time for a Repeated START Condition | High-speed mode | 160 | ns | |
tSU, tDAT | Data Setup Time | Standard mode | 250 | ns | |
tSU, tDAT | Data Setup Time | Fast mode | 100 | ns | |
tSU, tDAT | Data Setup Time | Fast mode plus | 50 | ns | |
tSU, tDAT | Data Setup Time | High-speed mode | 10 | ns | |
tHD, tDAT | Data Hold Time | Standard mode | 0 | 3.45 | µs |
tHD, tDAT | Data Hold Time | Fast mode | 0 | 0.9 | µs |
tHD, tDAT | Data Hold Time | Fast mode plus | 0 | µs | |
tHD, tDAT | Data Hold Time | High-speed mode, CB – 100 pF max | 0 | 70 | ns |
tHD, tDAT | Data Hold Time | High-speed mode, CB – 400 pF max | 0 | 150 | ns |
tRCL | Rise Time of SCL Signal | Standard mode | 1000 | ns | |
tRCL | Rise Time of SCL Signal | Fast mode | 20 + 0.1 CB | 300 | ns |
tRCL | Rise Time of SCL Signal | Fast mode plus | 120 | ns | |
tRCL | Rise Time of SCL Signal | High-speed mode, CB – 100 pF max | 10 | 40 | ns |
tRCL | Rise Time of SCL Signal | High-speed mode, CB – 400 pF max | 20 | 80 | ns |
tRCL1 | Rise Time of SCL Signal After a Repeated START Condition and After an Acknowledge BIT | Standard mode | 20 + 0.1 CB | 1000 | ns |
tRCL1 | Rise Time of SCL Signal After a Repeated START Condition and After an Acknowledge BIT | Fast mode | 20 + 0.1 CB | 300 | ns |
tRCL1 | Rise Time of SCL Signal After a Repeated START Condition and After an Acknowledge BIT | Fast mode plus | 120 | ns | |
tRCL1 | Rise Time of SCL Signal After a Repeated START Condition and After an Acknowledge BIT | High-speed mode, CB – 100 pF max | 10 | 80 | ns |
tRCL1 | Rise Time of SCL Signal After a Repeated START Condition and After an Acknowledge BIT | High-speed mode, CB – 400 pF max | 20 | 160 | ns |
tFCL | Fall Time of SCL Signal | Standard mode | 20 + 0.1 CB | 300 | ns |
tFCL | Fall Time of SCL Signal | Fast mode | 300 | ns | |
tFCL | Fall Time of SCL Signal | Fast mode plus | 120 | ns | |
tFCL | Fall Time of SCL Signal | High-speed mode, CB – 100 pF max | 10 | 40 | ns |
tFCL | Fall Time of SCL Signal | High-speed mode, CB – 400 pF max | 20 | 80 | ns |
tRDA | Rise Time of SDA Signal | Standard mode | 1000 | ns | |
tRDA | Rise Time of SDA Signal | Fast mode | 20 + 0.1 CB | 300 | ns |
tRDA | Rise Time of SDA Signal | Fast mode plus | 120 | ns | |
tRDA | Rise Time of SDA Signal | High-speed mode, CB – 100 pF max | 10 | 80 | ns |
tRDA | Rise Time of SDA Signal | High-speed mode, CB – 400 pF max | 20 | 160 | ns |
tFDA | Fall Time of SDA Signal | Standard mode | 300 | ns | |
tFDA | Fall Time of SDA Signal | Fast mode | 20 + 0.1 CB | 300 | ns |
tFDA | Fall Time of SDA Signal | Fast mode plus | 120 | ns | |
tFDA | Fall Time of SDA Signal | High-speed mode, CB – 100 pF max | 10 | 80 | ns |
tFDA | Fall Time of SDA Signal | High-speed mode, CB – 400 pF max | 20 | 160 | ns |
tSU, tSTO | Setup Time of STOP Condition | Standard mode | 4 | µs | |
tSU, tSTO | Setup Time of STOP Condition | Fast mode | 600 | ns | |
tSU, tSTO | Setup Time of STOP Condition | Fast mode plus | 260 | ns | |
tSU, tSTO | Setup Time of STOP Condition | High-Speed mode | 160 | ns | |
CB | Capacitive Load for SDA and SCL | Standard mode | 400 | pF | |
CB | Capacitive Load for SDA and SCL | Fast mode | 400 | pF | |
CB | Capacitive Load for SDA and SCL | Fast mode plus | 550 | pF | |
CB | Capacitive Load for SDA and SCL | High-Speed mode | 400 | pF |