JAJSJC9B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
REGISTER ADDRESS 0X02 READ/WRITE | |||
---|---|---|---|
BIT | FIELD | VALUE (HEX) | OUTPUT VOLTAGE (TYP) |
7:0 | VO2_SET | 0x00 | Voltage Factor * 400 mV |
0x01 | Voltage Factor * 405 mV | ||
... | |||
0x64 | Voltage Factor * 900 mV (default value) | ||
... | |||
0xFE | Voltage Factor * 1670 mV | ||
0xFF | Voltage Factor * 1675 mV |