JAJSJC9B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-5 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 2.4 V to 5.5 V |
Output Voltage | 0.5 V |
Maximum Output Current | 6 A |
Table 9-6 lists the components used in this example.
REFERENCE | DESCRIPTION | MANUFACTURER1 |
---|---|---|
C1 | 2 × 10 μF Ceramic capacitor, 6.3 V, X7R, size 0603, CL10B106MQ8NRNC | Samsung Electro-Mechanics |
C2 | 3 × 22 μF Ceramic capacitor, 6.3 V, X7R, size 0805, GRM21BZ70J226ME44L | Murata |
L1 | 0.1 μH Power inductor, XEL4020-101ME | Coilcraft |
R1 | 10 kΩ, size 0603 | Standard |