JAJSJC9B September 2020 – July 2021 TPS62868 , TPS62869
PRODUCTION DATA
After enabling the device, there is an enable delay (tDelay) before the device starts switching. During this period, the device sets the internal reference voltage, and determines the start-up output voltage through the resistor connected to the VSET/VID pin. After tdelay, all registers can be read and written by the I2C interface.
After the enable delay, an internal soft start-up circuitry ramps up the output voltage with a period of 1 ms (tRamp). This avoids excessive inrush current and creates a smooth output voltage rising-slope. It also prevents excessive voltage drops of primary cells and rechargeable batteries with high internal impedance.
The device is able to start into a pre-biased output capacitor. It starts with the applied bias voltage and ramps the output voltage to its nominal value.