JAJSP92A February 2023 – November 2023 TPS62A01-Q1 , TPS62A01A-Q1
PRODUCTION DATA
The inductor and output capacitor together provide a low-pass filter. To simplify this process, Table 8-3 outlines possible inductor and capacitor value combinations. Please note that stability may vary based on board layout and parasitic elements and it is essential to evaluate and confirm the appropriate values for each specific application. Checked cells represent combinations that are proven for stability by simulation and lab test. Further combinations should be checked for each individual application.
In case a lower output ripple is desired, higher output capacitance may help reduce the ripple.
VOUT [V] | L [µH](1) | COUT [µF](2) | ||
---|---|---|---|---|
10 | 22 | 2 × 22 | ||
0.6 ≤ VOUT < 1.2 | 1 | + | ++(3) | |
1.2 ≤ VOUT < 1.8 | 1 | +(4) | ++(3) | + |
1.8 ≤ VOUT | 1 | +(4) | ++(3) | + |