JAJSP92A February 2023 – November 2023 TPS62A01-Q1 , TPS62A01A-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input supply voltage range | 2.5 | 5.5 | V | ||
VOUT | Output voltage range | 0.6 | VIN | V | ||
IOUT | Output current range | TPS62A01 | 1 | A | ||
L | Effective inductance | 1.0 | µH | |||
IPG | Power-Good input current capability | 0 | 1 | mA | ||
TJ | Operating junction temperature | –40 | 150 | °C |