The TPS6300x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-ion or Li-polymer battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power-save mode to maintain high efficiency over a wide load current range. The power-save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 1800 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.
The TPS6300x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 10-pin VSON package (QFN) measuring 3 mm × 3 mm (DRC).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS63000 | VSON (10) | 3.00 mm x 3.00 mm |
TPS63001 | ||
TPS63002 |
Changes from B Revision (August 2008) to C Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 6 | IN | Enable input (1 enabled, 0 disabled) |
FB | 10 | IN | Voltage feedback of adjustable versions, must be connected to VOUT on fixed output voltage versions |
GND | 9 | — | Control / logic ground |
L1 | 4 | IN | Connection for inductor |
L2 | 2 | IN | Connection for inductor |
PGND | 3 | — | Power ground |
PS/SYNC | 7 | IN | Enable / disable power-save mode (1 disabled, 0 enabled, clock signal for synchronization) |
VIN | 5 | IN | Supply voltage for power stage |
VINA | 8 | IN | Supply voltage for control stage |
VOUT | 1 | OUT | Buck-boost converter output |
Exposed Thermal Pad | — | — | The exposed thermal pad is connected to PGND. |