JAJS427I July 2010 – October 2019 TPS63020 , TPS63021
PRODUCTION DATA.
To make sure that the internal control circuits are supplied with a stable low noise supply voltage, a capacitor can be connected between VINA and GND. Using a ceramic capacitor with a value of 0.1 µF is recommended. The value of this capacitor must not be higher than 0.22 µF.