JAJS427I July 2010 – October 2019 TPS63020 , TPS63021
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 12 | I | Enable input (1 enabled, 0 disabled), must not be left open |
FB | 3 | I | Voltage feedback of adjustable versions, must be connected to VOUT on fixed output voltage versions |
GND | 2 | – | Control / logic ground |
L1 | 8, 9 | I | Connection for inductor |
L2 | 6, 7 | I | Connection for inductor |
PG | 14 | O | Output power good (1 good, 0 failure; open-drain), can be left open |
PGND | – | Power ground | |
PS/SYNC | 13 | I | Enable / disable power save mode (1 disabled, 0 enabled, clock signal for synchronization), must not be left open |
VIN | 10, 11 | I | Supply voltage for power stage |
VINA | 1 | I | Supply voltage for control stage |
VOUT | 4, 5 | O | Buck-boost converter output |
Exposed Thermal Pad | – | The exposed thermal pad is connected to PGND. |