JAJSGI0D November 2018 – January 2021 TPS63802
PRODUCTION DATA
For the output capacitor, it is recommended to use small ceramic capacitors placed as close as possible to the VOUT and PGND pins of the IC. The recommended nominal output capacitor value is a single 22 µF for all programmed output voltages ≤ 3.6 V. Above that voltage, 2x 22 µF capacitors are recommended.
It is important that the effective capacitance is given according to the recommended value in Section 8.3. In general, consider DC bias effects resulting in less effective capacitance. The choice of the output capacitance is mainly a trade-off between size and transient behavior since higher capacitance reduces transient response overshoot and undershoot and increases transient response time. Table 10-3 lists possible output capacitors.
There is no upper limit for the output capacitance value.
CAPACITOR [µF] | VOLTAGE RATING [V] | ESR [mΩ] | PART NUMBER | MANUFACTURER | SIZE (METRIC) |
---|---|---|---|---|---|
22 | 6.3 | 10 | GRM188R60J226MEA0 | Murata | 0603 (1608) |
22 | 6.3 | 10 | GRM187R61A226ME15 | Murata | 0603 (1608) |
22 | 10 | 40 | GRM188R61A226ME15 | Murata | 0603 (1608) |
22 | 10 | 10 | GRM187R60J226ME15 | Murata | 0603 (1608) |
47 | 6.3 | 43 | GRM188R60J476ME15 | Murata | 0603 (1608) |
47 | 6.3 | 43 | GRM219R60J476ME44 | Murata | 0805 (2012) |