4 改訂履歴
Changes from B Revision (November 2019) to C Revision
- Changed the unit in Figure 2Go
- Changed "Output Disabled (Hi-Z)" to "Output Discharge Active" in Table 2Go
- Changed "EN pin is low" to "EN pin is low or the ENABLE bit is set to zero" in the Output Discharge sectionGo
- Changed "TPS63810" to "Start-up value for TPS63810" in bit 5 of Table 3Go
Changes from A Revision (October 2019) to B Revision