4 改訂履歴
Changes from H Revision (September 2015) to I Revision
- Changed データシートのタイトルGo
- Changed the pin number column headers from TPS65072 and TPS6507x to TPS6507x and TPS65072 in the Pin Functions tableGo
- Changed 静電気放電に関する注意事項の記載Go
Changes from G Revision (May 2013) to H Revision
- Added 「ESD定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションGo
Changes from F Revision (July 2012) to G Revision
- Changed the PPATH1. Register Address: 01h section table. Default row From: xx00011 To: xx00110Go
Changes from E Revision (February) to F Revision
- Added TPS650701 and TPS650721 device specs to the data sheetGo
Changes from C Revision (August 2011) to D Revision
- Changed text in the Low Dropout Voltage Regulators section, second paragraph – the sentence "The output voltage for LDO1 is defined by the settings in Register DEFLDO1" to "The output voltage for LDO1 is defined by the settings in Register LDO_CTRL1"Go
Changes from B Revision (December 2009) to C Revision
- Changed Input Current Limit MIN value from 2000 to 1900 for IAC2500 specificationGo
- Changed KISET spec MIN/TYP/MAX values from 840/900/1000 to 820/950/1080 respectively for a charge current of 1500 mAGo
- Changed KISET spec MIN/TYP/MAX values from 930/1100/1200 to 890/1050/1200 respectively for a charge current of 100 mAGo
Changes from A Revision (August 2009) to B Revision
- Changed タイトルを「...ナビゲーション・システム」から「...バッテリ駆動システム」にGo
- Changed status of TPS65072RSL device to Production DataGo
- Deleted "Product Preview" from TPS65072 pinout graphicGo
- Changed VOUT Parameter from: "Fixed output voltage; PFM mode" to: "DC output voltage accuracy; PFM mode" Go
- Changed VOUT Parameter from: "Fixed output voltage; PWM mode" to: "DC output voltage accuracy; PWM mode" Go
- Changed part number from TPS65072 to TPS650732 at the DCDC3 Converter VOUT Default output voltage spec. to correct typo error Go
- Changed VOUT Parameter from: "Fixed output voltage; PFM mode" to: "DC output voltage accuracy; PFM mode" Go
- Changed VOUT Parameter from: "Fixed output voltage; PWM mode" to: "DC output voltage accuracy; PWM mode" Go
- Added test conditions for IDISCH specificationGo
- Deleted "Product Preview" cross reference and Tablenote with reference to device TPS65072 Go
- Changed TSC equations in Table 3 to correct typographical errors Go
- Added Xpos= ADRESULT /1024 to X position Equation list of Table 3Go
- Added Ypos= ADRESULT /1024 to Y position Equation list of Table 3Go
- Added Sub-section Performing Measurements Using the Touch Screen Controller for Programmers benefitGo
- Changed Bit 7 explanation from '...when input voltage at pin AC detected' to '...when no input voltage at pin AC is detected' .Go
- Changed Bit 0 explanation from '...when input voltage at pin AC detected' to '....when no input voltage at pin AC is detected'.Go
- Deleted "Product Preview" status & footnote for the TPS65072 device listing. Go
- Deleted "Product Preview" footnote in reference to the TPS65072 device status.Go
- Changed Schematic entity part number from OMAP3505 to AM3505Go