4 Revision History
Changes from Revision G (May 2019) to Revision H (December 2021)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- 文書全体で、SPI に言及している場合、従来の用語をコントローラおよびペリフェラルに変更Go
- Shutdown comparator Reference voltage Min specification changed to
1mV from 10mVGo
- High-side switch current limit specification for for BUCK2/3
changed: Min spec changed to 2.4A from 2.5A and max spec changed to 3.5A from
3.3AGo
Changes from Revision F (December 2018) to Revision G (May 2019)
- Changed part number to "TPS65310ASQRWERQ1"
Go
Changes from Revision E (October 2014) to Revision F (December 2018)
- Deleted lead temperature from Absolute Maximum Ratings table Go
- Changed the Handling Ratings table to ESD Ratings and moved the storage temperature parameter to the Absolute Maximum Ratings table Go
Changes from Revision D (July 2014) to Revision E (October 2014)
- RWE パッケージ・オプションを追加Go
- Added the following text to the paragraph after the Compensation Settings table in the Compensation of the BUCK2 and BUCK3 Converters section: upper resistance and effective VBUCK2/3 at higher frequencies to the Go
Changes from Revision C (January 2014) to Revision D (July 2014)
- Added Handling Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and
Mechanical, Packaging, and Orderable Information section Go
Changes from Revision B (December 2013) to Revision C (January 2014)
- Added new IOUT = 350 mA, TJ = 150°C test condition with higher typ and max values to the VDropout parameter and changed test condition for lower typ and max values from TJ = 150°C to TJ = 125°C Go
- Changed the min value for the VHSSC_HY parameter from 1.5 to 1 and deleted the typ (2.5) and max (3.5) valuesGo
- Changed the max value for the tVSSENSE_BLK parameter from 20 to 35Go
Changes from Revision A (June 2013) to Revision B (November 2013)
- Added reference to the TPS65310A-Q1 Efficiency Application Report to
the TYPICAL CHARACTERISTICS condition statementGo
- Moved the component selection portion of the Buck Controller (BUCK1) section into the Typical Applications section Go
- Changed R1 to R3 in the Compensation of the Buck Controller sectionGo
- Added the Adjusting the Output Voltage for the BUCK2 and BUCK3 Converter to the Detailed Design Procedure in the Synchronous Buck Converters BUCK2 and BUCK3 sectionGo
- Changed the inductance, capacitance and FLC values from 3.3 µH, 20 µF, and 12.9 kHz to 1.5 µH, 39 µF, and 13.7 kHz (respectively) in the For example: section of the Compensation of the BOOST Converter
sectionGo
- Added the Linear Regulator application section Go
Changes from Revision * (May 2013) to Revision A (June 2013)
- Changed VPOR rising VIN typ value from 4.1 to 4.2.Go
- Changed VPOR_hyst values from 0.37 min, 0.5 typ, 0.63 max to 0.47 min, 0.6 typ, and 0.73 max, respectively.Go
- Changed VDropout max value from 140 to 143.Go
- Changed VREF_OK threshold typ and max values from 3 to 3.07 and 3.09 to 3.12, respectively. Go