4 改訂履歴
Changes from E Revision (November 2014) to F Revision
- Changed 最初の 2 つの AEC-Q100 小項目の温度範囲を削除し、「特長」のAEC-Q100 試験ガイダンス項目をGo
- Changed ドキュメント全体で V(Vin) を VIN に、Vin を VIN に、V(Vout) を VOUT に、Vout を VOUT に、V(CT) を VCT にGo
- Added 「特長」のデバイス接合部温度範囲項目Go
- Changed ドキュメント全体で関連デバイスを TPS7A66-Q1 および TPS7A69-Q1 にGo
- Changed ドキュメント全体で MSOP を HVSSOP にGo
- Changed CT, EN, FB/DNC, PG, SO, and VOUT descriptions in Pin Functions table Go
- Changed pin names FB/NU to FB/DNC, Vin to VIN, and Vout to VOUT in Pin Configuration and Functions sectionGo
- Changed SI parameter name description and added maximum specification to SI and FB, SO, PG rows in Absolute Maximum Ratings tableGo
- Added parameter names to CT and FB, SO, PG rows in Absolute Maximum Ratings tableGo
- Added lockout to Undervoltage lockout detection parameter nameGo
- Added up to to Ilkg test conditions Go
- Added VOUT to unit of V(TH-POR) and V(Thres)Go
- Added CT to V(th) parameter nameGo
- Added header for first section of Switching Characteristics tableGo
- Added UVLO Thresholds vs Temperature and Enable Thresholds vs Temperature figuresGo
- Added CT Charging Current (VCT = 0) and CT Charging Threshold figuresGo
- Changed Device Functional Modes sectionGo
Changes from D Revision (October 2014) to E Revision
- Corrected voltage unit in Handling Ratings table from V to kV Go
Changes from C Revision (December 2013) to D Revision
- CDM ESC分類レベルを変更Go
- Changed FB/NC pin to FB/NU in Pin Functions table Added NC and NU notes to pinout drawings Go
- Removed ESD and Tstg specifications from the Absolute Maximum Ratings tableGo
- Added ESD Ratings table Go
- Numerous changes throughout the Electrical Characteristics table Go
- Added Switching Characteristics tableGo
- Moved an oscilloscope trace to the Applications Information section Go
- Changed de-glitch time in Power-On Reset (PG) section Go
- Changed reset delay timer default delay to 290 µs from 150 µs Go
- Changed voltage at which Power-on reset initializes to 91.6% of V(Vout)Go
- Changed selectable output voltage range and calculation for FB resistor divideerGo
Changes from B Revision (August 2013) to C Revision
- 「概要」セクションの型番に -Q1 を追加して訂正Go
- Changed Operating ambient temperature to Operating junction temperatureGo
- Added PSRR graph to Typical CharacteristicsGo
- Deleted a paragraph from the Thermal Protection sectionGo
Changes from A Revision (March 2013) to B Revision
- Added two conditions to Vdropout in the Electrical Characteristics tableGo
Changes from * Revision (December 2012) to A Revision
- Deleted the ORDERING INFORMATION tableGo
- Changed From: TA Operating ambient temperature range –40 to 125°C To: TJ Operating ambient temperature range –40 to 150°CGo