JAJSQB6 April 2024 TPS7B92
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DBV (Fixed) | DBV (Adj) |
||
GND | 2 | 2 | — | Ground pin. |
IN | 1 | 1 | I | Input supply pin. See the Recommended Operating Conditions table and the Input and Output Capacitor Requirements section for more information. |
OUT | 5 | 5 | O | Output of the regulator. See the Recommended Operating Conditions table and the Input and Output Capacitor Requirements section for more information. |
FB | — | 4 | I | In the adjustable configuration, this pin sets the output voltage with the help of a feedback divider. |
NC | 3, 4 | 3 | — | Not internally connected. Leave this pin open or connected to any potential. Tie this pin to ground for improved thermal performance. |