JAJSG67F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The programmable fault timers are configured using the CILTIMER and the CRTIMER capacitors. For this particular design, both timers are set to 1 ms. Therefore, using Equation 9, the value for each capacitor is 2000 pF. These capacitor values meet the requirement in Equation 10.