JAJSG67F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | –0.3 | 7.5 | V | |
VOUT | Output voltage | –0.3 | 7.5 | V | |
EN, OVP | Enable and over voltage protection pins | –0.3 | 7.5 | V | |
CS, ILTIMER, RTIMER, IL, SS | Current sense, current limit timer, retry timer, current limit and soft start pins | –0.3 | VIN + 0.3 | V | |
IMAX | Maximum continuous switch current | 9 | A | ||
IPLS | Maximum pulsed switch current (t≤5µs) | 45 | A | ||
TJ | Maximum junction temperature | –55 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |