JAJSG67F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 9-3 shows a typical application schematic that is applicable to both the redundancy and the protection applications previously discussed.
Table 9-1 shows the design parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VIN | 5 V |
Undervoltage lockout set point | 3.5 V |
Overvoltage protection set point | 6.5 V |
Output current | 6 A |
Current limit | 7.5 A |
Current limit timer | 1 ms |
Retry timer | 1 ms |
Soft start time | 9 ms |
Input and output capacitors | 340 µF |