JAJSG67F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = EN = 5 V, TA = 25°C (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 10 µF, CSS = 1000 pF | 208 | µs | ||
tOFF | Turn-off time | RL = 10 Ω, CL = 10 µF, CSS = 1000 pF | 60 | µs | ||
tF | VOUT fall time | RL = 10 Ω, CL = 10 µF, CSS = 1000 pF | 90 | µs | ||
tASSERT | OVP assert time | RL = 10 Ω, CL = 10 µF, CSS = 1000 pF | 4.5 | µs | ||
tDEASSERT | OVP deassert time | RL = 10 Ω, CL = 10 µF, CSS = 1000 pF | 9.6 | µs | ||
VIN = EN = 1.5 V, TA = 25°C (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 10 µF, CSS = 1000 pF | 173 | µs | ||
tOFF | Turn-off time | RL = 10 Ω, CL = 10 µF, CSS = 1000 pF | 64 | µs | ||
tF | VOUT fall time | RL = 10 Ω, CL = 10 µF, CSS = 1000 pF | 70 | µs | ||
tASSERT | OVP assert time | RL = 10 Ω, CL = 10 µF, CSS = 1000 pF | 2.65 | µs | ||
tDEASSERT | OVP deassert time | RL = 10 Ω, CL = 10 µF, CSS = 1000 pF | 6.56 | µs |