JAJSHS0C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
The recommended slope compensation magnitude can be obtained from Equation 14, VSLP ≥ 100 mV.
In CV mode for RIS values smaller than 20 mΩ, it is recommended to use VSLP ≥ 250 mV for better noise immunity.
The VSLP can be programmed in the ISLOPE Register. The ISLOPE =101 is selected, which corresponds with VSLP = 250 mV.