10 Revision History
Changes from Revision B (March 2023) to Revision C (February 2024)
- TPSM365R15 をピン互換デバイスとして追加Go
-
効率と出力電流との関係 VIN = 24V 図の 1MHz データを更新
Go
- Added MODE/SYNC pin
definitionGo
- Added
absolute maximum rating for MODE/SYNC Go
- Added
recommended operations conditions' test condition,
TPSM33625/TPSM33615, for output current
specificationGo
- Changed
system characteristics' efficiency specification
from 86%, 84%, 88%, 86%, and 95% to 84%, 83%, 87%,
86%, and 94%. Deleted VLDOIN test
conditionGo
- Changed Table 7-1, 1 Vout, RFBT = 10kΩ from shortGo
- Added web link to the WEBENCH Design CenterGo
- Updated Equation 14 to have VOUT term from hGo
- Updated 1MHz data for Figure 8-3, Figure 8-4, Figure 8-6, Figure 8-7, Figure 8-9, and Figure 8-10
Go
- Added web link to the WEBENCH Design CenterGo
Changes from Revision A (January 2023) to Revision B (March 2023)
- ドキュメントに TPSM33615 を追加Go
- Removed TLVM23625 from the orderable part numbersGo
- Added new orderable part numbersGo
Changes from Revision * (December 2022) to Revision A (January 2023)
- Added TLVM23625 to the orderable part numbersGo