JAJSPC8C December 2022 – February 2024 TPSM33615 , TPSM33625
PRODUCTION DATA
Table 7-1 lists the TPSM336x5 minimum amount of required output capacitance. The effects of DC bias and temperature variation must be considered when using ceramic capacitance. For ceramic capacitors, the package size, voltage rating, and dielectric material contribute to differences between the standard rated value and the actual effective value of the capacitance.
When adding additional capacitance above COUT(MIN), the capacitance can be ceramic type, low-ESR polymer type, or a combination of the two. See Table 7-3 for a preferred list of output capacitors by vendor.
VENDOR (1) | TEMPERATURE COEFFICIENT | PART NUMBER | CASE SIZE | CAPACITOR CHARACTERISTICS | |
---|---|---|---|---|---|
VOLTAGE (V) | CAPACITANCE (µF) (2) | ||||
TDK | X7R | CNA6P1X7R1E226M250AE | 1210 | 25 | 22 |
TDK | X7R | CGA6P1X7R1C226 M250AC | 1210 | 16 | 22 |
Wurth | X7R | 885012209028 | 1210 | 25 | 10 |
Wurth | X7R | 885012209014 | 1210 | 16 | 10 |