JAJSPC8C December 2022 – February 2024 TPSM33615 , TPSM33625
PRODUCTION DATA
Detailed Design Procedure provides instructions to design and select components according to Table 8-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 5.5 V to 36 V |
Output voltage | 5 V |
Maximum output current | 0 A to 2.5 A |
Switching frequency | 1 MHz |