JAJSSK4A December 2023 – June 2024 TPSM64404 , TPSM64406 , TPSM64406E
PRODUCTION DATA
The TPSM64406 requires a minimum input capacitance of 4 × 10 µF ceramic, preferably with X7R dielectric. The voltage rating of input capacitors must be greater than the maximum input voltage. For this design, select four 10-µF, X7R, 50-V, 0805 case size, ceramic capacitors connected from VIN1 and VIN2 to PGND as close as possible to the module. See Figure 8-24 for recommended layout placement.