JAJSSK4 December 2023 TPSM64406
PRODUCTION DATA
The TPSM64406 is in active mode when VVCC and VEN are above the relevant thresholds and no fault conditions are present. The simplest method to enable operation is to connect EN to VIN, which allows self start-up when the applied input voltage exceeds the minimum start-up voltage.