JAJSSK4 December 2023 TPSM64406
PRODUCTION DATA
Connect a 6.9-kΩ resistor from RT to AGND to set a switching frequency of 2.1 MHz per phase, which is designed for an output of 5 V as the device establishes an inductor peak-to-peak ripple current in the range of 20% to 40% of the 6-A rated output current at a nominal input voltage of 12 V.